1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hard Abrasive for Value Type Red Rod E

YNS POLISHING TOOL

Hard Abrasive for Value Type Red Rod E
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 437.42/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· An economic type has been manufactured which retains the performance of green rouge.
[Applications]
· Iron, stainless steel.

 
Part Number
BK-200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 437.42

YNS POLISHING TOOL 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Product Type abrasive Water-soluble/oil Solid Type Blue Bar E
Height(mm) 55 Width(mm) 60 Length(mm) 200

Please check the type/dimensions/specifications of the part BK-200 in the Hard Abrasive for Value Type Red Rod E series.