1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aluminum, Zinc, Copper, Brass Lime ST

YNS POLISHING TOOL

Aluminum, Zinc, Copper, Brass Lime ST
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 270.52/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Optimal for stainless steel.
· A typical lime type polishing agent with a good balance between cutting and glazing, developed for medium finishing of hard metals (especially stainless steel).
· Used buffs: Open sisal buff, bias cotton buff.
[Applications]
· Iron, stainless steel / aluminum, zinc.

 
Part Number
WK-70
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 270.52

YNS POLISHING TOOL 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Product Type abrasive Water-soluble/oil Solid Type Lime ST
Height(mm) 20 Width(mm) 30 Length(mm) 70

Please check the type/dimensions/specifications of the part WK-70 in the Aluminum, Zinc, Copper, Brass Lime ST series.