1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Arkansas Whetstone

Arkansas Whetstone
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,285.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· For superior finishing of cutlery, carbide tools, watches, gauges, precision instruments, etc.
· Natural stone with a high tissue density and high hardness.
· Particle size: #3000-#5000 equivalent.

 
Part Number
ACS101
ACS151
ACS201
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipGrindstone thickness
(mm)
Grindstone width
(mm)
Grindstone length
(mm)

฿ 9,285.34

YNS POLISHING TOOL 1 Piece(s) 31 Day(s) 1325100

฿ 59,523.43

YNS POLISHING TOOL 1 Piece(s) 31 Day(s) 2550150

฿ 74,047.24

YNS POLISHING TOOL 1 Piece(s) 31 Day(s) 2550200

Loading...

  1. 1

Basic Information

Product Type Arkansas Whetstone Particle Size(#) 3000 Particle size details(#) 3,000-5,000 Equivalent