(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· It contains diamond abrasive for grinding power.
Part Number |
---|
DB1001010 |
DB1001012 |
DB1001014 |
DB12510 |
DB12512 |
DB12514 |
DB15010 |
DB15012 |
DB15014 |
DB20010 |
DB20012 |
DB20014 |
DB25010 |
DB25012 |
DB25014 |
DB30010 |
DB30012 |
DB30014 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Outer Diameter (mm) | Hole Diameter (mm) | Width (mm) | Particle Size (#) | Maximum Number of Rotation (min-1) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 6,056.77 | YNS POLISHING TOOL | 1 Piece(s) | 31 Day(s) | 100 | 13 | 10 | 200 | 4000 | ||
฿ 6,056.77 | YNS POLISHING TOOL | 1 Piece(s) | 31 Day(s) | 100 | 13 | 10 | 400 | 4000 | ||
฿ 6,056.77 | YNS POLISHING TOOL | 1 Piece(s) | 31 Day(s) | 100 | 13 | 10 | 800 | 4000 | ||
฿ 13,333.34 | YNS POLISHING TOOL | 1 Piece(s) | 31 Day(s) | 125 | 13 | 15 | 200 | 3000 | ||
฿ 13,333.34 | YNS POLISHING TOOL | 1 Piece(s) | 31 Day(s) | 125 | 13 | 15 | 400 | 3000 | ||
฿ 13,333.34 | YNS POLISHING TOOL | 1 Piece(s) | 31 Day(s) | 125 | 13 | 15 | 800 | 3000 | ||
฿ 17,856.77 | YNS POLISHING TOOL | 1 Piece(s) | 31 Day(s) | 150 | 13 | 25 | 200 | 3000 | ||
฿ 17,856.77 | YNS POLISHING TOOL | 1 Piece(s) | 31 Day(s) | 150 | 13 | 25 | 400 | 3000 | ||
฿ 17,856.77 | YNS POLISHING TOOL | 1 Piece(s) | 31 Day(s) | 150 | 13 | 25 | 800 | 3000 | ||
฿ 20,475.81 | YNS POLISHING TOOL | 1 Piece(s) | 31 Day(s) | 200 | 25.4 | 25 | 200 | 2000 | ||
฿ 20,475.81 | YNS POLISHING TOOL | 1 Piece(s) | 31 Day(s) | 200 | 25.4 | 25 | 400 | 2000 | ||
฿ 20,475.81 | YNS POLISHING TOOL | 1 Piece(s) | 31 Day(s) | 200 | 25.4 | 25 | 800 | 2000 | ||
฿ 27,380.96 | YNS POLISHING TOOL | 1 Piece(s) | 31 Day(s) | 250 | 25.4 | 25 | 200 | 1500 | ||
฿ 27,380.96 | YNS POLISHING TOOL | 1 Piece(s) | 31 Day(s) | 250 | 25.4 | 25 | 400 | 1500 | ||
฿ 27,380.96 | YNS POLISHING TOOL | 1 Piece(s) | 31 Day(s) | 250 | 25.4 | 25 | 800 | 1500 | ||
฿ 34,247.24 | YNS POLISHING TOOL | 1 Piece(s) | 31 Day(s) | 305 | 25.4 | 25 | 200 | 1200 | ||
฿ 34,247.24 | YNS POLISHING TOOL | 1 Piece(s) | 31 Day(s) | 305 | 25.4 | 25 | 400 | 1200 | ||
฿ 34,247.24 | YNS POLISHING TOOL | 1 Piece(s) | 31 Day(s) | 305 | 25.4 | 25 | 800 | 1200 |
Loading...
Product Type | Wheel Type Brush | Hair material | Nylon Wire with Abrasive | Mounting part | Hole |
---|
How can we improve?
How can we improve?