Wheel Brush Steel Wire Plating

Brand :
YANASE

Caution

    Product Description

    Wheel Brush Steel Wire Plating
    [Specifications]
    Product Type: Wheel Type Brush
    Mounting part: Hole
    Details of BKMF1
    Outer Diameter: 100mm
    Wire diameter: 0.25mm
    Hole Diameter: 9.53mm
    Hair length: 22.5mm
    Thickness: 19mm
    Fitting Diameter: 55mm
    Maximum Number of Rotation: 6,000 min-1
    [Materials]
    Hair material details: Steel Wire Plated
    Hard steel wire

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat