(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ratchet Cable Cutter, Hydraulic Wire Cutter

Ratchet Cable Cutter, Hydraulic Wire Cutter

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of IZ-325A

  • Compatible Wire Type
    IV Line / Cable
  • Cutting Capacity (Cable)(mm)
    31、32
  • Cutting Capacity (IV Wire)(㎜²)
    29
  • Apply
    Cable
  • Dimensions(mm)
    252
  • Mass(g)
    610
  • Set Content
    Tool Main Unit and Case
  • Cutting ability 325 mm² single core
    600V-CV(φ31)
Part Number
IZ-325A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 4,547.11

IZP1 CUTTER FOR CABLE 1 Piece(s) 1 Day(s)

Basic Specifications

  • Compatible Wire Type
    IV Line / Cable
  • Cutting Capacity (Cable)(mm)
    31、32
  • Cutting Capacity (IV Wire)(㎜²)
    29
  • Apply
    Cable
  • Dimensions(mm)
    252
  • Mass(g)
    610
  • Set Content
    Tool Main Unit and Case
  • Cutting ability 325 mm² single core
    600V-CV(φ31)

Product Description

[Features]
This is a cable cutter that is compact and lightweight with the forged blade and the reversible movable blade.

Specifications of IZ-325A

  • Compatible Wire Type
    IV Line / Cable
  • Cutting Capacity (Cable)(mm)
    31、32
  • Cutting Capacity (IV Wire)(㎜²)
    29
  • Apply
    Cable
  • Dimensions(mm)
    252
  • Mass(g)
    610
  • Set Content
    Tool Main Unit and Case
  • Cutting ability 325 mm² single core
    600V-CV(φ31)
Part Number
IZ-325A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 4,547.11

IZP1 CUTTER FOR CABLE 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Compact, lightweight.
●Forged blade is used.
●Reverse rotation of the movable blade is possible.

Usage

●For cutting cross-linked polyethylene electric power cable, vinyl insulation cable etc.

Specification

●Cutting Performance(mm2):IV Wire 325(Diameter 29)
●SPQ(piece):5