1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Hydraulic Type Pump HP-700A

IZP1 PRESSURE CONNECTION TOOL

Hydraulic Type Pump HP-700A
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 28,921.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· JIS C 9711 Compliant
· Please note that a handling fee applies when removing the standard hose and directly attaching an optional hose.
· This product is a JIS standard-compliant pump (JIS C 9711). Complies with JIS C 9711 if used in combination with a head made by Izumi that displays the JIS mark.
· Use dedicated hydraulic oil.

 
Part Number
HP700A SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 28,921.19

฿ 26,769.45

IZP1 PRESSURE CONNECTION TOOL 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Product Type Related Item Discharge Quantity High Pressure: 1.5 cm³ (1.5 cc) / Stroke, Low Pressure: 10.5 cm³ (10.5 cc) / Stroke Power Manual
Dimensions(mm) 580×140×160 Oil Amount 0.71ℓ Hose Includes Standard 2 m, Maximum Length 3 m
Applicable tools Crimping: No.12 A, No.12 H/Compression: No.16 B, EP-520C, EP-1000A/Cutter: YSP-30B, P-100A, P-132/Punch: SH-70/Vendor: PB-15N, PB-10N Mass(g) 9600 Oil Shell Tellus Oil S2V15

Please check the type/dimensions/specifications of the part HP700A in the Hydraulic Type Pump HP-700A series.