1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Liner Cup Brush (BSCH-90)

YNS POLISHING TOOL

Stainless Steel Liner Cup Brush (BSCH-90)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· It has excellent resistance to acids and alkalis.
· Features outstanding heat resistance.
· Tough twisted type.

 
Part Number
BSCH-90
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Brush Long
(mm)
Screw Diameter Fitting Diameter
(mm)
Maximum Engine Speed
(min-1)

฿ 2,204.58

YNS POLISHING TOOL 1 Piece(s) 31 Day(s) 9030M16×P2759500

Loading...

  1. 1

Basic Information

Product Type Cup Type Brush / Torsional brush Wire diameter(mm) 0.5 Material SUS