1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wheel Brush Steel Wire

Wheel Brush Steel Wire
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 212.92/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Wheel brush for steel wire.

 
Part Number
BKF17
BKF18
BPKF16
BPKF18
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Brush Long
(mm)
Fitting Diameter
(mm)
Hole Diameter
(mm)
Thickness
(mm)

฿ 438.86

YNS POLISHING TOOL 1 Piece(s) Available 13 Day(s) 10022.5559.5319

฿ 438.86

YNS POLISHING TOOL 1 Piece(s) Available 13 Day(s) 10022.55512.719

฿ 276.41

YNS POLISHING TOOL 5 Piece(s) 5 Day(s) 10031381013

฿ 212.92

YNS POLISHING TOOL 5 Piece(s) 13 Day(s) 6516.53212.713

Loading...

  1. 1

Basic Information

Product Type Wheel Brush Wire diameter(mm) 0.3 Material Steel wire
Maximum Engine Speed(min-1) 6000