1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Precision Brush / Black Bristle Wheel Type【10 Pieces Per Package】

YNS POLISHING TOOL

Precision Brush / Black Bristle Wheel Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,633.91/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A precision brush that achieves a high quality finish.
· As it uses horsehair, it generates less static electricity.

 
Part Number
B15HH
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 1,633.91

YNS POLISHING TOOL 1 Pack(s)

10 Pieces Per Package

31 Day(s)

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 3 Product Type Wheel Brush Outer Diameter(mm) 15
Brush Long(mm) 2 Material Black Hair Shaft length(mm) 40
Maximum Engine Speed(min-1) 15000