1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Precision Brush / with Diamond Abrasive Grains Unilon Cup Type

Precision Brush / with Diamond Abrasive Grains Unilon Cup Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,710.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A precision brush that achieves a high quality finish.

 
Part Number
B14CD
B20CD
B25CD
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Brush Long
(mm)
Shaft length
(mm)

฿ 1,710.10

YNS POLISHING TOOL 1 Piece(s) 31 Day(s) 14840

฿ 3,691.05

YNS POLISHING TOOL 1 Piece(s) 31 Day(s) 201030

฿ 3,805.34

YNS POLISHING TOOL 1 Piece(s) 31 Day(s) 251530

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 3 Product Type Cup Type Brush Wire diameter(mm) 0.25
Material Daia Uniron Particle Size(#) 400 Maximum Engine Speed(min-1) 10000