1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

W Roll Condenser Brush Unilon Grit

W Roll Condenser Brush Unilon Grit
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 504.72/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Unilon Grit twisted brush.
· For grinding and polishing pipes and inner surfaces.

 
Part Number
BGCD-122
BGCD-126
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Maximum Engine Speed
(min-1)

฿ 504.72

YNS POLISHING TOOL 10 Piece(s) 13 Day(s) 131950

฿ 552.34

YNS POLISHING TOOL 10 Piece(s) 13 Day(s) 32780

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 6 Product Type Spiral brush Brush Long(mm) 50
Material Unilon Grit Shaft length(mm) 60 Particle Size(#) 320