1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Unilon Grit, End Brush with Shaft

YNS POLISHING TOOL

Unilon Grit, End Brush with Shaft
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 207.47/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Unilon Grit end brush with shaft.

 
Part Number
BGE-108
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 207.47

YNS POLISHING TOOL 10 Piece(s) 13 Day(s)

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 6 Product Type End Brush Outer Diameter(mm) 10
Brush Long(mm) 30 Material Unilon Grit Shaft length(mm) 35
Particle Size(#) 180 Maximum Engine Speed(min-1) 12000

Please check the type/dimensions/specifications of the part BGE-108 in the Unilon Grit, End Brush with Shaft series.