1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel End Brush With Shaft

YNS POLISHING TOOL

Stainless Steel End Brush With Shaft
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 445.56/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Excellent resistance to acids, alkalis, and heat, so that rust is not produced on the workpiece after polishing.

 
Part Number
BSE-25
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 445.56

YNS POLISHING TOOL 10 Piece(s) 13 Day(s)

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 6 Product Type End Brush Outer Diameter(mm) 25
Wire diameter(mm) 0.3 Brush Long(mm) 35 Material SUS
Shaft length(mm) 25 Maximum Engine Speed(min-1) 6000

Please check the type/dimensions/specifications of the part BSE-25 in the Stainless Steel End Brush With Shaft series.