(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Brush with brass plated hard steel wire shaft.
Part Number |
---|
BKMCJ-40 |
BKMCJ-50 |
BKMCJ-65 |
BKMCJ-75 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Outer Diameter (mm) | Brush Long (mm) | Shaft length (mm) | Maximum Engine Speed (min-1) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,571.43 | YNS POLISHING TOOL | 1 Pack(s) | 5 Pieces Per Package | 31 Day(s) | 40 | 25 | 25 | 10000 | ||
฿ 1,737.91 | YNS POLISHING TOOL | 1 Pack(s) | 5 Pieces Per Package | 31 Day(s) | 50 | 25 | 25 | 10000 | ||
฿ 1,952.00 | YNS POLISHING TOOL | 1 Pack(s) | 5 Pieces Per Package | 31 Day(s) | 65 | 25 | 25 | 4500 | ||
฿ 2,227.81 | YNS POLISHING TOOL | 1 Pack(s) | 5 Pieces Per Package | 31 Day(s) | 75 | 20 | 35 | 4500 |
Loading...
Shaft Diameter(mm) | 6 | Product Type | Cup Type Brush | Wire diameter(mm) | 0.25 |
---|---|---|---|---|---|
Material | Steel Wire Plated |
How can we improve?
How can we improve?