1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Steel Wire Plated Wheel Brush with Shaft【5 Pieces Per Package】 (BKMF-50)

YNS POLISHING TOOL

Steel Wire Plated Wheel Brush with Shaft (BKMF-50)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Brush with brass plated hard steel wire shaft.

 
Part Number
BKMF-50
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipOuter Diameter
(mm)
Brush Long
(mm)
Maximum Engine Speed
(min-1)

฿ 1,356.96

YNS POLISHING TOOL 1 Pack(s)

5 Pieces Per Package

31 Day(s) 501015000

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 6 Product Type Wheel Brush Wire diameter(mm) 0.25
Material Steel Wire Plated Shaft length(mm) 35