1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Steel Wire End Brush with Shaft

POLISHING TOOL

Steel Wire End Brush with Shaft
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 113.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· End brush with shafts using steel wire.

 
Part Number
BKE-15
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 113.00

POLISHING TOOL 10 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 6 Product Type End Brush Outer Diameter(mm) 15
Wire diameter(mm) 0.3 Brush Long(mm) 30 Material Steel wire
Shaft length(mm) 25 Maximum Engine Speed(min-1) 12000

Please check the type/dimensions/specifications of the part BKE-15 in the Steel Wire End Brush with Shaft series.