1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Slit Jellyfish (FRH-180)

YNS POLISHING TOOL

Slit Jellyfish (FRH-180)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A custom order wheel for automatic deburring machines.
[Features]
· Slit Kurage is a wheel dedicated for the automatic deburring machine used to remove burrs when processing thin sheet metal.
 Depending on the level of burring, by using a custom-made wheel, laser dross and stubborn burrs can be efficiently removed even from surface-treated steel plates and workpieces with protective sheeting.
· Slit Kurage allows the paper grain size, resilience, slit width, size and shape to be changed and can be used for all types of automatic deburring machines.
 Consultation is available.

 
Part Number
FRH-180
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSpecifications

฿ 26,190.48

YNS POLISHING TOOL 1 Piece(s) 31 Day(s) Standard Product

Loading...

  1. 1

Basic Information

Application Polishing Type Wheel Outer Diameter(mm) 300
Particle Size(#) 180 Length(mm) 340 Hole Diameter(mm) 32