(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Autogenous action enables continuous grinding with new abrasive surfaces constantly formed.
· Low cost and economical.
· Use with clockwise rotation.
Part Number |
---|
RSN1025-4 |
RSN1025-5 |
RSN1025-6 |
RSN1025-7 |
RSN1040-4 |
RSN1040-5 |
RSN1040-6 |
RSN1040-7 |
RSN1540-4 |
RSN1540-5 |
RSN1540-6 |
RSN1540-7 |
RSN2040-4 |
RSN2040-5 |
RSN2040-6 |
RSN2040-7 |
RSN825-4 |
RSN825-5 |
RSN825-6 |
RSN825-7 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Outer Diameter (mm) | Width (mm) | Particle Size (#) |
---|---|---|---|---|---|---|---|---|---|
฿ 572.67 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 10 | 25 | 60 | ||
฿ 572.67 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 10 | 25 | 80 | ||
฿ 545.81 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 10 | 25 | 100 | ||
฿ 569.57 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 10 | 25 | 120 | ||
฿ 699.66 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 10 | 40 | 60 | ||
฿ 699.66 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 10 | 40 | 80 | ||
฿ 693.72 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 10 | 40 | 100 | ||
฿ 696.56 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 10 | 40 | 120 | ||
฿ 931.81 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 15 | 40 | 60 | ||
฿ 931.81 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 15 | 40 | 80 | ||
฿ 931.81 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 15 | 40 | 100 | ||
฿ 931.81 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 15 | 40 | 120 | ||
฿ 1,428.19 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 20 | 40 | 60 | ||
฿ 1,428.19 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 20 | 40 | 80 | ||
฿ 1,428.19 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 20 | 40 | 100 | ||
฿ 1,428.19 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 20 | 40 | 120 | ||
฿ 503.23 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 8 | 25 | 60 | ||
฿ 503.23 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 8 | 25 | 80 | ||
฿ 503.23 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 8 | 25 | 100 | ||
฿ 503.23 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 8 | 25 | 120 |
Loading...
Application | Polishing | Type | Paper | Maximum Engine Speed(min-1) | 20000 |
---|
How can we improve?
How can we improve?