(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Ideal for polishing details such as inner surface and curved surface of difficult-to-cut materials.
· With diamond cloth, which provides elastic polishing of detailed areas. Enables a uniform polish at a fixed outer diameter.
· φ1 dot electrodeposition makes clogging unlikely.
Part Number |
---|
DB10204 |
DB10207 |
DB102010 |
DB102012 |
DB102013 |
DB15204 |
DB15207 |
DB152010 |
DB152012 |
DB152013 |
DB25254 |
DB25257 |
DB252510 |
DB252512 |
DB252513 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Outer Diameter (mm) | Width (mm) | Particle Size (#) | Maximum Engine Speed (min-1) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 3,190.48 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 10 | 20 | 60 | 32400 | ||
฿ 3,190.48 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 10 | 20 | 120 | 32400 | ||
฿ 3,190.48 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 10 | 20 | 240 | 32400 | ||
฿ 3,190.48 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 10 | 20 | 400 | 32400 | ||
฿ 3,190.48 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 10 | 20 | 600 | 32400 | ||
฿ 3,979.43 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 15 | 20 | 60 | 21600 | ||
฿ 3,979.43 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 15 | 20 | 120 | 21600 | ||
฿ 3,979.43 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 15 | 20 | 240 | 21600 | ||
฿ 3,979.43 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 15 | 20 | 400 | 21600 | ||
฿ 3,979.43 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 15 | 20 | 600 | 21600 | ||
฿ 7,169.91 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 25 | 25 | 60 | 13000 | ||
฿ 7,169.91 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 25 | 25 | 120 | 13000 | ||
฿ 7,169.91 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 25 | 25 | 240 | 13000 | ||
฿ 7,169.91 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 25 | 25 | 400 | 13000 | ||
฿ 7,169.91 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 25 | 25 | 600 | 13000 |
Loading...
Application | Polishing | Type | Band | Abrasive material | Diamond |
---|
How can we improve?
How can we improve?