1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Unilon Cup【5-10 Pieces Per Package】

Unilon Cup
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,214.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Fits well to uneven surfaces.
· Safe, low noise type.
· Fits perfectly to abrasives with a soft touch.
· Both bottom and edge surfaces can be used.
· We have achieved a balance between grinding force and finished surface beauty by use in combination with mesh paper.

 
Part Number
C34N7
C34N10
C34N11
C34N13
C44N7
C44N10
C44N11
C44N13
C64N7
C64N10
C64N11
C64N13
C84N7
C84N10
C84N11
C84N13
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipOuter Diameter
(mm)
Width
(mm)
Particle Size
(#)
Maximum Engine Speed
(min-1)

฿ 5,360.39

YNS POLISHING TOOL 1 Pack(s)

10 Pieces Per Package

31 Day(s) 30301208000

฿ 5,360.39

YNS POLISHING TOOL 1 Pack(s)

10 Pieces Per Package

31 Day(s) 30302408000

฿ 5,360.39

YNS POLISHING TOOL 1 Pack(s)

10 Pieces Per Package

31 Day(s) 30303208000

฿ 5,360.39

YNS POLISHING TOOL 1 Pack(s)

10 Pieces Per Package

31 Day(s) 30306008000

฿ 6,190.10

YNS POLISHING TOOL 1 Pack(s)

10 Pieces Per Package

31 Day(s) 40401206000

฿ 6,190.10

YNS POLISHING TOOL 1 Pack(s)

10 Pieces Per Package

31 Day(s) 40402406000

฿ 6,190.10

YNS POLISHING TOOL 1 Pack(s)

10 Pieces Per Package

31 Day(s) 40403206000

฿ 6,190.10

YNS POLISHING TOOL 1 Pack(s)

10 Pieces Per Package

31 Day(s) 40406006000

฿ 3,214.10

YNS POLISHING TOOL 1 Pack(s)

5 Pieces Per Package

31 Day(s) 60401204000

฿ 3,214.10

YNS POLISHING TOOL 1 Pack(s)

5 Pieces Per Package

31 Day(s) 60402404000

฿ 3,214.10

YNS POLISHING TOOL 1 Pack(s)

5 Pieces Per Package

31 Day(s) 60403204000

฿ 3,214.10

YNS POLISHING TOOL 1 Pack(s)

5 Pieces Per Package

31 Day(s) 60406004000

฿ 4,180.19

YNS POLISHING TOOL 1 Pack(s)

5 Pieces Per Package

31 Day(s) 80401203000

฿ 4,180.19

YNS POLISHING TOOL 1 Pack(s)

5 Pieces Per Package

31 Day(s) 80402403000

฿ 4,180.19

YNS POLISHING TOOL 1 Pack(s)

5 Pieces Per Package

31 Day(s) 80403203000

฿ 4,180.19

YNS POLISHING TOOL 1 Pack(s)

5 Pieces Per Package

31 Day(s) 80406003000

Loading...

  1. 1

Basic Information

Application Polishing Type Flap with shaft Shaft Diameter(mm) 6