(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Through a special coating method, diamond is uniformly applied to the base material.
· Designed for grinding/polishing of hard, brittle materials such as stone and ceramics.
· Use for polishing hard workpieces such as various spraying products.
Part Number |
---|
DR10209 |
DR102012 |
DR102014 |
DR102017 |
DR102020 |
DR15209 |
DR152012 |
DR152014 |
DR152017 |
DR152020 |
DR25259 |
DR252512 |
DR252514 |
DR252517 |
DR252520 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Outer Diameter (mm) | Width (mm) | Particle Size (#) | Color | Maximum Engine Speed (min-1) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,571.43 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 10 | 20 | 200 | Green | 32400 | ||
฿ 2,761.53 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 10 | 20 | 400 | Brown | 32400 | ||
฿ 2,360.39 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 10 | 20 | 800 | Dark Brown | 32400 | ||
฿ 2,360.39 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 10 | 20 | 1500 | Blue | 32400 | ||
฿ 2,360.39 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 10 | 20 | 3000 | Yellow | 32400 | ||
฿ 4,999.62 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 15 | 20 | 200 | Green | 21600 | ||
฿ 3,805.34 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 15 | 20 | 400 | Brown | 21600 | ||
฿ 3,238.10 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 15 | 20 | 800 | Dark Brown | 21600 | ||
฿ 3,238.10 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 15 | 20 | 1500 | Blue | 21600 | ||
฿ 3,238.10 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 15 | 20 | 3000 | Yellow | 21600 | ||
฿ 9,523.43 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 25 | 25 | 200 | Green | 13000 | ||
฿ 7,142.86 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 25 | 25 | 400 | Brown | 13000 | ||
฿ 5,952.00 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 25 | 25 | 800 | Dark Brown | 13000 | ||
฿ 5,952.00 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 25 | 25 | 1500 | Blue | 13000 | ||
฿ 5,952.00 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 25 | 25 | 3000 | Yellow | 13000 |
Loading...
Application | Polishing | Type | Band | Abrasive material | Diamond |
---|
How can we improve?
How can we improve?