1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mushroom Unilon Set

YNS POLISHING TOOL

Mushroom Unilon Set
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,292.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Heat dissipation effects are achieved by making an overlapping layer of Unilon non-woven fabric of the same size. Further, since the Unilon fibers are compressed closer to the head, the strength is higher than the lower part.
· Tangled Unilon fibers act as a cushion, preventing over-grinding of the materials being abraded.
· Fits better to rounded surfaces.

 
Part Number
KU-SET1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,292.90

YNS POLISHING TOOL 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Application Polishing Type Flap with shaft Outer Diameter(mm) 50
Width(mm) 30 Shaft Diameter(mm) 6 Particle Size(#) 320 / 150 / 240 / 600
Set Content #150, #240, #320 and #600, 1 pc. Each