(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The abrasive grain has a multi-layer dome structure for stable polishing force and surface roughness and also a long product life.
· Features a patterned coating that enables polishing heat and clogging to be controlled while providing improved tracking of workpieces.
Part Number |
---|
BT102012 |
BT102014 |
BT102017 |
BT102019 |
BT152012 |
BT152014 |
BT152017 |
BT152019 |
BT252512 |
BT252514 |
BT252517 |
BT252519 |
BT453012 |
BT453014 |
BT453017 |
BT453019 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Outer Diameter (mm) | Particle Size (#) | Length (mm) | Maximum Engine Speed (min-1) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 317.63 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 10 | 400 | 20 | 25000 | ||
฿ 317.63 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 10 | 800 | 20 | 25000 | ||
฿ 319.18 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 10 | 1500 | 20 | 25000 | ||
฿ 317.63 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 10 | 2500 | 20 | 25000 | ||
฿ 315.31 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 15 | 400 | 20 | 20000 | ||
฿ 319.18 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 15 | 800 | 20 | 20000 | ||
฿ 317.63 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 15 | 1500 | 20 | 20000 | ||
฿ 330.80 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 15 | 2500 | 20 | 20000 | ||
฿ 377.01 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 25 | 400 | 25 | 18000 | ||
฿ 377.01 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 25 | 800 | 25 | 18000 | ||
฿ 377.01 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 25 | 1500 | 25 | 18000 | ||
฿ 377.01 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 25 | 2500 | 25 | 18000 | ||
฿ 666.29 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 45 | 400 | 30 | 10000 | ||
฿ 666.29 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 45 | 800 | 30 | 10000 | ||
฿ 666.29 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 45 | 1500 | 30 | 10000 | ||
฿ 666.29 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 45 | 2500 | 30 | 10000 |
Loading...
Application | Polishing | Type | Band |
---|
How can we improve?
How can we improve?