(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Has suitable elasticity, generates little noise or debris, and enables work without fatigue.
· With excellent water and oil resistance, polishing oil can also be used.
· Does not scatter like a brush. Safe.
[Applications]
· Deburring and dirt removal for iron, stainless steel, aluminum, brass, copper, etc.
· Surface finishing of finish-polished hard chrome plating.
Part Number |
---|
BF1525VF |
BF2025VF |
BF3025VF |
BF3050VF |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Outer Diameter (mm) | Width (mm) | Internal Diameter (mm) | Maximum Engine Speed (min-1) |
---|---|---|---|---|---|---|---|---|---|
฿ 4,523.43 | YNS POLISHING TOOL | 1 Piece(s) | 31 Day(s) | 150 | 25 | 25.4 | 4500 | ||
฿ 5,713.91 | YNS POLISHING TOOL | 1 Piece(s) | 31 Day(s) | 205 | 25 | 76.2 | 3450 | ||
฿ 7,856.77 | YNS POLISHING TOOL | 1 Piece(s) | 31 Day(s) | 305 | 25 | 127 | 2500 | ||
฿ 14,285.72 | YNS POLISHING TOOL | 1 Piece(s) | 31 Day(s) | 305 | 50 | 127 | 2500 |
Loading...
Application | Polishing | Type | Wheel | Particle Size(#) | 320 |
---|
How can we improve?
How can we improve?