(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A soft polish is achieved without any deep scratches.
· Flexible and fits perfectly to the curved surfaces.
Part Number |
---|
NF3025S7 |
NF3025S10 |
NF3025S11 |
NF3025S13 |
NF4025S7 |
NF4025S10 |
NF4025S11 |
NF4025S13 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Outer Diameter (mm) | Particle Size (#) | Maximum Engine Speed (min-1) |
---|---|---|---|---|---|---|---|---|---|
฿ 2,856.77 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 30 | 120 | 8000 | ||
฿ 2,856.77 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 30 | 240 | 8000 | ||
฿ 2,856.77 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 30 | 320 | 8000 | ||
฿ 2,856.77 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 30 | 600 | 8000 | ||
฿ 3,094.86 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 40 | 120 | 6000 | ||
฿ 3,094.86 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 40 | 240 | 6000 | ||
฿ 3,094.86 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 40 | 320 | 6000 | ||
฿ 3,094.86 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 40 | 600 | 6000 |
Loading...
Application | Polishing | Type | Flap with shaft | Width(mm) | 25 |
---|---|---|---|---|---|
Shaft Diameter(mm) | 6 |
How can we improve?
How can we improve?