(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Can be used without applying polishing agent to the alumina oxide permeated felt buff.
· Apply abrasives to produce further gloss.
Part Number |
---|
FKT10153 |
FKT13203 |
FKT15203 |
FKT2020 |
FKT2525 |
FKT6153 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Outer Diameter (mm) | Shaft Diameter (mm) | Length (mm) | Maximum Engine Speed (min-1) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 2,662.48 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 10 | 3 | 15 | 25000 | ||
฿ 3,043.43 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 13 | 3 | 20 | 25000 | ||
฿ 3,424.39 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 15 | 3 | 20 | 25000 | ||
฿ 3,729.15 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 20 | 6 | 20 | 20000 | ||
฿ 6,437.72 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 25 | 6 | 25 | 20000 | ||
฿ 2,243.43 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 6 | 3 | 15 | 25000 |
Loading...
Application | Polishing | Type | Drum | Material | Felt |
---|
How can we improve?
How can we improve?