(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· It removes burrs without scraping, with no secondary burrs.
· As it is soft, elastic and has good adaptability, it prevents fatigue.
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Outer Diameter (mm) | Particle Size (#) | Maximum Engine Speed (min-1) |
---|---|---|---|---|---|---|---|---|---|
฿ 5,118.86 | YNS POLISHING TOOL | 1 Pack(s) | 5 Pieces Per Package | 31 Day(s) | 100 | 120 | 3000 | ||
฿ 5,118.86 | YNS POLISHING TOOL | 1 Pack(s) | 5 Pieces Per Package | 31 Day(s) | 100 | 240 | 3000 | ||
฿ 5,118.86 | YNS POLISHING TOOL | 1 Pack(s) | 5 Pieces Per Package | 31 Day(s) | 100 | 320 | 3000 | ||
฿ 5,118.86 | YNS POLISHING TOOL | 1 Pack(s) | 5 Pieces Per Package | 31 Day(s) | 100 | 600 | 3000 | ||
฿ 5,118.86 | YNS POLISHING TOOL | 1 Pack(s) | 5 Pieces Per Package | 31 Day(s) | 100 | 800 | 3000 | ||
฿ 5,118.86 | YNS POLISHING TOOL | 1 Pack(s) | 5 Pieces Per Package | 31 Day(s) | 100 | 1000 | 3000 | ||
฿ 5,118.86 | YNS POLISHING TOOL | 1 Pack(s) | 5 Pieces Per Package | 31 Day(s) | 100 | 1500 | 3000 | ||
฿ 3,356.13 | YNS POLISHING TOOL | 1 Pack(s) | 5 Pieces Per Package | 31 Day(s) | 50 | 120 | 5000 | ||
฿ 3,356.13 | YNS POLISHING TOOL | 1 Pack(s) | 5 Pieces Per Package | 31 Day(s) | 50 | 240 | 5000 | ||
฿ 3,356.13 | YNS POLISHING TOOL | 1 Pack(s) | 5 Pieces Per Package | 31 Day(s) | 50 | 320 | 5000 | ||
฿ 3,356.13 | YNS POLISHING TOOL | 1 Pack(s) | 5 Pieces Per Package | 31 Day(s) | 50 | 600 | 5000 | ||
฿ 3,356.13 | YNS POLISHING TOOL | 1 Pack(s) | 5 Pieces Per Package | 31 Day(s) | 50 | 800 | 5000 | ||
฿ 3,356.13 | YNS POLISHING TOOL | 1 Pack(s) | 5 Pieces Per Package | 31 Day(s) | 50 | 1000 | 5000 | ||
฿ 3,356.13 | YNS POLISHING TOOL | 1 Pack(s) | 5 Pieces Per Package | 31 Day(s) | 50 | 1500 | 5000 | ||
฿ 4,523.43 | YNS POLISHING TOOL | 1 Pack(s) | 5 Pieces Per Package | 31 Day(s) | 75 | 120 | 3000 | ||
฿ 4,523.43 | YNS POLISHING TOOL | 1 Pack(s) | 5 Pieces Per Package | 31 Day(s) | 75 | 240 | 3000 | ||
฿ 4,523.43 | YNS POLISHING TOOL | 1 Pack(s) | 5 Pieces Per Package | 31 Day(s) | 75 | 320 | 3000 | ||
฿ 4,523.43 | YNS POLISHING TOOL | 1 Pack(s) | 5 Pieces Per Package | 31 Day(s) | 75 | 600 | 3000 | ||
฿ 4,523.43 | YNS POLISHING TOOL | 1 Pack(s) | 5 Pieces Per Package | 31 Day(s) | 75 | 800 | 3000 | ||
฿ 4,523.43 | YNS POLISHING TOOL | 1 Pack(s) | 5 Pieces Per Package | 31 Day(s) | 75 | 1000 | 3000 | ||
฿ 4,523.43 | YNS POLISHING TOOL | 1 Pack(s) | 5 Pieces Per Package | 31 Day(s) | 75 | 1500 | 3000 |
Loading...
Application | Polishing | Type | Drum | Width(mm) | 25 |
---|---|---|---|---|---|
Shaft Diameter(mm) | 6 |
How can we improve?
How can we improve?