(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Ideal for heavy polishing.
· No clogging, allowing a uniform finish to be achieved throughout.
· With little vibration or noise, it does not cause fatigue.
· It is not exothermic and does not alter the polished material.
Part Number |
---|
UF10025Z3 |
UF10025Z4 |
UF10025Z5 |
UF3025Z3 |
UF3025Z4 |
UF3025Z5 |
UF4025Z3 |
UF4025Z4 |
UF4025Z5 |
UF5025Z3 |
UF5025Z4 |
UF5025Z5 |
UF6025Z3 |
UF6025Z4 |
UF6025Z5 |
UF8025Z3 |
UF8025Z4 |
UF8025Z5 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Outer Diameter (mm) | Particle Size (#) | Maximum Engine Speed (min-1) |
---|---|---|---|---|---|---|---|---|---|
฿ 4,417.68 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 100 | 40 | 10000 | ||
฿ 4,417.68 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 100 | 60 | 10000 | ||
฿ 4,417.68 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 100 | 80 | 10000 | ||
฿ 1,952.00 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 30 | 40 | 20000 | ||
฿ 1,952.00 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 30 | 60 | 20000 | ||
฿ 1,952.00 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 30 | 80 | 20000 | ||
฿ 2,336.76 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 40 | 40 | 20000 | ||
฿ 2,339.85 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 40 | 60 | 20000 | ||
฿ 2,339.85 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 40 | 80 | 20000 | ||
฿ 2,605.74 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 50 | 40 | 20000 | ||
฿ 2,628.99 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 50 | 60 | 20000 | ||
฿ 2,633.63 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 50 | 80 | 20000 | ||
฿ 3,030.55 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 60 | 40 | 18000 | ||
฿ 2,991.81 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 60 | 60 | 18000 | ||
฿ 2,991.81 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 60 | 80 | 18000 | ||
฿ 3,650.51 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 80 | 40 | 15000 | ||
฿ 4,587.37 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 80 | 60 | 15000 | ||
฿ 4,587.37 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 80 | 80 | 15000 |
Loading...
Application | Polishing | Type | Flap with shaft | Width(mm) | 25 |
---|---|---|---|---|---|
Shaft Diameter(mm) | 6 |
How can we improve?
How can we improve?