Flap Wheels with Shaft

Brand :
YANASE

Caution

    Product Description

    [Features]
    · Because of the slight gap between polishing cloths, it is unlikely to clog and can be used for uniform polishing throughout.
    · It is elastic, so that it fits nicely onto the workpiece for close polishing.
    · It is not exothermic and does not alter the polished material.
    · Fits well to workpiece.
    · Boasts significant autogenous action.

    Features

    ●Since there is space between the polishing cloths, there is no clogging and uniform polishing can be done until the end. No exothermic and does not change the polished material.

    Usage

    ●Burring of metal products, rust remover.
    ●Surface polishing of metal such as flat surfaces, curved and inner surfaces.
    ●Also putting hairline. 
    ●Working Tool: Straight-type grinder.

    Specification

    ●Q'ty Per Pack(piece):5
    ●Grain Size(#):320
    ●Outer Diameter x W x Shaft Diameter x Shaft Length(mm):100 x 25 x 6 x 40
    ●Blade Number(sheet):Approx. 140
    ●Max Working Rotation Speed: 10000rpm
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat