1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Single-Action Top with Shaft (TOF3025-120)

YNS1 ONE TOUCH TOPPO

Single-Action Top with Shaft (TOF3025-120)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The centrifugal force caused by rotation increases the diameter, making it ideal for inner surface polishing.
· Capable of heavy polishing with a soft touch.
· It is a retractable type, providing a large polishing area and beautiful finished surface.

Part Number
TOF3025-120
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipParticle Size
(#)

฿ 325.59

YNS1 ONE TOUCH TOPPO 10 Piece(s) 31 Day(s) 120

Loading...

  1. 1

Basic Information

Application Polishing Type Flap with shaft Outer Diameter(mm) 38
Width(mm) 25 Shaft Diameter(mm) 6 Stationary Diameter(mm) 30
Maximum Engine Speed(min-1) 20000 Accessory 1c/s comes with 2 mandrels