(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Polishes only the surface, without shaving too much of the base material.
· No clogging, and superior polishing power.
· Effective for base treatment before painting and features excellent coating adhesion.
Part Number |
---|
NB10013 |
NB5013 |
NB50136 |
NBH10013 |
NBH5013 |
NBH50136 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Outer Diameter (mm) | Shaft Diameter (mm) | Hole Diameter (mm) | Specifications | Maximum Engine Speed (min-1) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,445.45 | YNS POLISHING TOOL | 1 Piece(s) | 31 Day(s) | [Paper] Wheel | 100 | - | 6 | Soft | 5800 | ||
฿ 1,401.01 | YNS POLISHING TOOL | 1 Piece(s) | 31 Day(s) | [Paper] Wheel | 46 | - | 6 | Soft | 12000 | ||
฿ 1,568.69 | YNS POLISHING TOOL | 1 Piece(s) | 31 Day(s) | Flap with shaft | 46 | 6 | - | Soft | 16000 | ||
฿ 5,848.99 | YNS POLISHING TOOL | 1 Piece(s) | 31 Day(s) | [Paper] Wheel | 100 | - | 6 | Hard | 5800 | ||
฿ 2,231.31 | YNS POLISHING TOOL | 1 Piece(s) | 31 Day(s) | [Paper] Wheel | 50 | - | 6 | Hard | 11000 | ||
฿ 2,422.22 | YNS POLISHING TOOL | 1 Piece(s) | 31 Day(s) | Flap with shaft | 50 | 6 | - | Hard | 15000 |
Loading...
Application | Polishing | Width(mm) | 13 |
---|
How can we improve?
How can we improve?