1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Unilon Wheel with Shaft MIX【5-10 Pieces Per Package】

Unilon Wheel with Shaft MIX
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,346.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Finishes the surface without overcutting the workpiece.
· Flexible and fits perfectly to the curved surfaces.
· Tangled Unilon fibers prevent over-grinding and help prevent clogging due to the autogenous properties.

 
Part Number
NF10025M7
NF10025M10
NF10025M11
NF10025M13
NF5025M7
NF5025M10
NF5025M11
NF5025M13
NF6025M7
NF6025M10
NF6025M11
NF6025M13
NF8025M7
NF8025M10
NF8025M11
NF8025M13
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipOuter Diameter
(mm)
Particle Size
(#)
Maximum Engine Speed
(min-1)

฿ 3,023.62

YNS POLISHING TOOL 1 Pack(s)

5 Pieces Per Package

31 Day(s) 1001203000

฿ 3,023.62

YNS POLISHING TOOL 1 Pack(s)

5 Pieces Per Package

31 Day(s) 1002403000

฿ 3,023.62

YNS POLISHING TOOL 1 Pack(s)

5 Pieces Per Package

31 Day(s) 1003203000

฿ 3,023.62

YNS POLISHING TOOL 1 Pack(s)

5 Pieces Per Package

31 Day(s) 1006003000

฿ 3,788.96

YNS POLISHING TOOL 1 Pack(s)

10 Pieces Per Package

31 Day(s) 501205000

฿ 3,788.96

YNS POLISHING TOOL 1 Pack(s)

10 Pieces Per Package

31 Day(s) 502405000

฿ 3,788.96

YNS POLISHING TOOL 1 Pack(s)

10 Pieces Per Package

31 Day(s) 503205000

฿ 3,788.96

YNS POLISHING TOOL 1 Pack(s)

10 Pieces Per Package

31 Day(s) 506005000

฿ 3,788.96

YNS POLISHING TOOL 1 Pack(s)

10 Pieces Per Package

31 Day(s) 601204000

฿ 3,788.96

YNS POLISHING TOOL 1 Pack(s)

10 Pieces Per Package

31 Day(s) 602404000

฿ 3,788.96

YNS POLISHING TOOL 1 Pack(s)

10 Pieces Per Package

31 Day(s) 603204000

฿ 3,788.96

YNS POLISHING TOOL 1 Pack(s)

10 Pieces Per Package

31 Day(s) 606004000

฿ 2,346.67

YNS POLISHING TOOL 1 Pack(s)

5 Pieces Per Package

31 Day(s) 801203000

฿ 2,346.67

YNS POLISHING TOOL 1 Pack(s)

5 Pieces Per Package

31 Day(s) 802403000

฿ 2,346.67

YNS POLISHING TOOL 1 Pack(s)

5 Pieces Per Package

31 Day(s) 803203000

฿ 2,346.67

YNS POLISHING TOOL 1 Pack(s)

5 Pieces Per Package

31 Day(s) 806003000

Loading...

  1. 1

Basic Information

Application Polishing Type Flap with shaft Width(mm) 25
Shaft Diameter(mm) 6