1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Unilon Purple Wheel【10 Pieces Per Package】

YNS POLISHING TOOL

Unilon Purple Wheel
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,152.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Polishes the surface alone without overcutting the workpiece.
· No clogging, and superior polishing power.
· Effective for base treatment before painting and features excellent coating adhesion.

 
Part Number
NPS-10013
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 4,152.00

YNS POLISHING TOOL 1 Pack(s)

10 Pieces Per Package

31 Day(s)

Loading...

  1. 1

Basic Information

Application Polishing Type Wheel Outer Diameter(mm) 100
Width(mm) 13 Hole Diameter(mm) 6 Specifications Soft
Maximum Engine Speed(min-1) 5800