1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Unilon Wheel Set with Shaft (Part Number)

YNS POLISHING TOOL

Unilon Wheel Set with Shaft
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,292.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Because the Unilon fibers are specially coated with abrasive, the intertwined fibers play the role of cushioning and prevent excessive grinding.
· Boasts excellent autogenous properties, helping prevent clogging and ensuring a consistent finished surface throughout.
· Polishes without scratching.
· Finishes the surface without scraping the material.
· Flexible and fits perfectly to the curved surfaces.

 
Part Number
NF-SET1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,292.90

YNS POLISHING TOOL 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Application Polishing Type Flap with shaft Outer Diameter(mm) 50
Width(mm) 25 Shaft Diameter(mm) 6 Particle Size(#) 120 / 320 / 240 / 600
Set Content #120, #240, #320 and #600, 1 pc. Each