1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Straight Jellyfish

Straight Jellyfish
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 21,428.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Wheel with paper facing frontward. Efficiently contacts the workpiece surface, improving deburring and polishing power.
· In the case of recycling orders, purchases are available at recycle prices.
· Changing particle size, slit width, resilience according to the workpiece realizes efficient work operation. Consultation is available.

 
Part Number
FRHS-180
FRHSR-180
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSpecifications

฿ 26,190.48

YNS POLISHING TOOL 1 Piece(s) 31 Day(s) First time

฿ 21,428.19

YNS POLISHING TOOL 1 Piece(s) 31 Day(s) Recycle Purchase

Loading...

  1. 1

Basic Information

Application Polishing Type Wheel Outer Diameter(mm) 300
Particle Size(#) 180 Length(mm) 300 Hole Diameter(mm) 32