(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Applications]
· Ideal for polishing the insides of pipes.
Part Number |
---|
NSF5030S7 |
NSF5030S10 |
NSF5030S11 |
NSF5030S13 |
NSF7030S7 |
NSF7030S10 |
NSF7030S11 |
NSF7030S13 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Outer Diameter (mm) | Particle Size (#) |
---|---|---|---|---|---|---|---|---|
฿ 3,019.43 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 50 | 120 | ||
฿ 3,019.43 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 50 | 240 | ||
฿ 3,019.43 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 50 | 320 | ||
฿ 3,019.43 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 50 | 600 | ||
฿ 3,713.91 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 70 | 120 | ||
฿ 3,713.91 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 70 | 240 | ||
฿ 3,713.91 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 70 | 320 | ||
฿ 3,713.91 | YNS POLISHING TOOL | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 70 | 600 |
Loading...
Application | Polishing | Type | Flap with shaft | Width(mm) | 30 |
---|---|---|---|---|---|
Shaft Diameter(mm) | 6 | Maximum Engine Speed(min-1) | 25000 |
How can we improve?
How can we improve?