1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Flexible Shaft 2

YNS POLISHING TOOL

Flexible Shaft 2
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,739.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A drill chuck type that can be used with up to φ8.
· Easily usable in places where work is difficult or processes which have poor work efficiency in conventional factories, leading to improved production.
· Compared to heavy electric tools and pneumatic tools, it is lighter, easier to use, and greatly reduces fatigue.

 
Part Number
FS-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,739.35

YNS POLISHING TOOL 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Application Polishing Length(mm) 1200 Maximum Engine Speed(min-1) 5000
Accessory Spindle lock pin

Please check the type/dimensions/specifications of the part FS-2 in the Flexible Shaft 2 series.