(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Applications]
· For stainless steel and general metals.
· Ideal for glazing and wiping.
· Use with application of abrasive that suits the intended use.
Application | Polishing | Type | Drum | Material | Felt |
---|---|---|---|---|---|
Outer Diameter(mm) | 22 | Shaft Diameter(mm) | 2.34 | Maximum Engine Speed(min-1) | 20000 |
Please check the type/dimensions/specifications of the part 2FSB22 in the Felt Wheel with Shaft Abacus Type series.
How can we improve?
How can we improve?