1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flexible Shaft 1

YNS POLISHING TOOL

Flexible Shaft 1
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,875.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Collet chuck type, for φ3/φ6.
· Easily usable in places where work is difficult or processes which have poor work efficiency in conventional factories, leading to improved production.
· Compared to heavy electric tools and pneumatic tools, it is lighter, easier to use, and greatly reduces fatigue.

 
Part Number
FS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 8,875.00

YNS POLISHING TOOL 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Application Polishing Length(mm) 1500 Maximum Engine Speed(min-1) 10000
Accessory Collet for ø3/ø6 x 1 pc Each, Disc Grinder Mounting Mandrel (MDS-6) 1 pc

Please check the type/dimensions/specifications of the part FS in the Flexible Shaft 1 series.