(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· It is made of rubber and has elasticity, enabling soft and even polishing.
Part Number |
---|
D1020 |
D12203 |
D12206 |
D1520 |
D1920 |
D2220 |
D2525 |
D3030 |
D4530 |
D610 |
D7530 |
D820 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Outer Diameter (mm) | Width (mm) | Shaft Diameter (mm) | Maximum Engine Speed (min-1) |
---|---|---|---|---|---|---|---|---|---|
฿ 210.00 | YNS POLISHING TOOL | 1 Piece(s) | 31 Day(s) | 10 | 20 | 3 | 25000 | ||
฿ 198.51 | YNS POLISHING TOOL | 1 Piece(s) | 31 Day(s) | 12 | 20 | 3 | 25000 | ||
฿ 198.51 | YNS POLISHING TOOL | 1 Piece(s) | 31 Day(s) | 12 | 20 | 6 | 25000 | ||
฿ 198.51 | YNS POLISHING TOOL | 1 Piece(s) | 31 Day(s) | 15 | 20 | 6 | 20000 | ||
฿ 213.02 | YNS POLISHING TOOL | 1 Piece(s) | 31 Day(s) | 19 | 20 | 6 | 20000 | ||
฿ 255.35 | YNS POLISHING TOOL | 1 Piece(s) | 31 Day(s) | 22 | 20 | 6 | 18000 | ||
฿ 284.19 | YNS POLISHING TOOL | 1 Piece(s) | 31 Day(s) | 25 | 25 | 6 | 18000 | ||
฿ 642.67 | YNS POLISHING TOOL | 1 Piece(s) | 31 Day(s) | 30 | 30 | 6 | 13000 | ||
฿ 800.00 | YNS POLISHING TOOL | 1 Piece(s) | 31 Day(s) | 45 | 30 | 6 | 9000 | ||
฿ 172.24 | YNS POLISHING TOOL | 1 Piece(s) | 31 Day(s) | 6 | 10 | 3 | 25000 | ||
฿ 3,452.19 | YNS POLISHING TOOL | 1 Piece(s) | 31 Day(s) | 75 | 30 | 6 | 9000 | ||
฿ 200.06 | YNS POLISHING TOOL | 1 Piece(s) | 31 Day(s) | 8 | 20 | 3 | 25000 |
Loading...
Application | Polishing | Type | Drum |
---|
How can we improve?
How can we improve?