(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· 20 sheets are approximately 5 units worth.
· 3 concave surfaces can be smoothly polished at once.
· The width can be changed depending on the number of polishing wheels to be set.
· Unlike the slit wheel, the end face can be polished.
Part Number |
---|
SUN1004 |
SUN1005 |
SUN1007 |
SUN1009 |
SUN10010 |
SUN10012 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Particle Size (#) |
---|---|---|---|---|---|---|---|
฿ 952.00 | YNS POLISHING TOOL | 1 Pack(s) | 20 Pieces Per Package | 31 Day(s) | 60 | ||
฿ 952.00 | YNS POLISHING TOOL | 1 Pack(s) | 20 Pieces Per Package | 31 Day(s) | 80 | ||
฿ 952.00 | YNS POLISHING TOOL | 1 Pack(s) | 20 Pieces Per Package | 31 Day(s) | 120 | ||
฿ 952.00 | YNS POLISHING TOOL | 1 Pack(s) | 20 Pieces Per Package | 31 Day(s) | 180 | ||
฿ 952.00 | YNS POLISHING TOOL | 1 Pack(s) | 20 Pieces Per Package | 31 Day(s) | 240 | ||
฿ 952.00 | YNS POLISHING TOOL | 1 Pack(s) | 20 Pieces Per Package | 31 Day(s) | 400 |
Loading...
Application | Polishing | Type | Paper | Outer Diameter(mm) | 100 |
---|---|---|---|---|---|
Hole Diameter(mm) | 6 | Maximum Engine Speed(min-1) | 5000 |
How can we improve?
How can we improve?