1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Felt Wheel with Shaft Flat Type Replaceable【10 Pieces Per Package】

Felt Wheel with Shaft Flat Type Replaceable
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 713.91/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
· For stainless steel and general metals.
· Ideal for glazing and wiping.
· Use with application of abrasive that suits the intended use.

 
Part Number
2FS15S
2FS203S
2FS255S
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipOuter Diameter
(mm)
Thickness
(mm)

฿ 713.91

YNS POLISHING TOOL 1 Pack(s)

10 Pieces Per Package

31 Day(s) 153

฿ 713.91

YNS POLISHING TOOL 1 Pack(s)

10 Pieces Per Package

31 Day(s) 203

฿ 836.58

YNS POLISHING TOOL 1 Pack(s)

10 Pieces Per Package

31 Day(s) 255

Loading...

  1. 1

Basic Information

Application Polishing Type Drum Material Felt
Maximum Engine Speed(min-1) 20000