1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Felt Wheel with Shaft Assorted Kit

YNS POLISHING TOOL

Felt Wheel with Shaft Assorted Kit
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,122.58/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
· For stainless steel and general metals.
· Ideal for glazing and wiping.
· Use with application of abrasive that suits the intended use.

 
Part Number
FELT-SET
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,122.58

YNS POLISHING TOOL 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Application Polishing Type Flap with shaft Shaft Diameter(mm) 3
Set Content Felt Wheel with Shaft Cylinder, Yellow Felt Wheel with Shaft Cylinder, Felt Wheel with Shaft Cylinder Ball Type, Felt Wheel with Shaft Cylinder Bullet Type, Yellow Felt Wheel with Shaft Cylinder Bullet Type, Felt Wheel with Shaft Cylinder Abacus Type, Felt Wheel with Shaft Cylinder Tapered Type, Felt Wheel with Shaft Cylinder Flat Type