(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A small diameter "cotton mop" buff.
Application | Polishing | Type | Wheel | Material | Cotton |
---|---|---|---|---|---|
Outer Diameter(mm) | 23 | Thickness(mm) | 15 | Maximum Engine Speed(min-1) | 8000 |
How can we improve?
How can we improve?