1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Carbide Cutter Pointed Tip Type

YNS POLISHING TOOL

Carbide Cutter Pointed Tip Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,633.91/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Selectable from multiple shapes according to the application. Pointed-tip type carbide cutter.

 
Part Number
RS5127G
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,633.91

YNS POLISHING TOOL 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Shape Tree-shape Product Type shank diameter 3 mm Shower Material All Carbide
Blade tip shape Spiral cut blade diameter(mm) 5 Blade Length(mm) 12.7
Maximum Engine Speed(min-1) 30000 Overall Length(mm) 38