1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Carbide Cutter Cylindrical Type

Carbide Cutter Cylindrical Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 712.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Selectable from multiple shapes according to the application. Cylinder type carbide cutter.

 
Part Number
RD314A
RD6347A
RD9519A
RS4127A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipProduct Type Blade tip shape blade diameter
(mm)
Blade Length
(mm)
Maximum Engine Speed
(min-1)
Overall Length
(mm)
Handle length
(mm)

฿ 712.48

YNS POLISHING TOOL 1 Piece(s) 5 Day(s) shank diameter 3 mmCross Cut3143800038-

฿ 1,045.67

YNS POLISHING TOOL 1 Piece(s) 13 Day(s) shank diameter 3 mmCross Cut6.34.72500038-

฿ 1,401.84

YNS POLISHING TOOL 1 Piece(s) 5 Day(s) shank diameter 6 mmCross Cut9.51918000-45

฿ 1,574.18

YNS POLISHING TOOL 1 Piece(s) 13 Day(s) shank diameter 3 mmSpiral cut412.73400038-

Loading...

  1. 1

Basic Information

Shape Cylindrical end blade type Shower Material All Carbide