1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Rubber-Bonded Abrasive GCM Cylindrical Type for Grinding【1-10 Pieces Per Package】

Rubber-Bonded Abrasive GCM Cylindrical Type for Grinding
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 76.42/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A uniformly polished surface can be achieved with fewer deep scratches compared to grindstones with shaft.
· Burrs, secondary burrs and chipping are less likely to occur.
[Applications]
· Suitable for grinding carbide alloy, ceramics, etc.
· For surface adjustment of molds and deburring of precision equipment.

 
Part Number
GCM-45
GCM-65
GCM-85
GCM-87
GCM-1010
GCM-105
GCM-107
GCM-1311
GCM-135
GCM-410
GCM-810
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipParticle Size
(#)
Grindstone section external diameter
(mm)
Grindstone section length
(mm)
Maximum Engine Speed
(min-1)

฿ 76.68

YNS POLISHING TOOL 10 Piece(s) 3 Day(s) 8041330000

฿ 87.20

YNS POLISHING TOOL 10 Piece(s) 3 Day(s) 8061730000

฿ 91.01

YNS POLISHING TOOL 10 Piece(s) 5 Day(s) 8082030000

฿ 795.00

YNS POLISHING TOOL 10 Piece(s) 3 Day(s) 12082030000

฿ 94.82

YNS POLISHING TOOL 10 Piece(s) 22 Day(s) 220102030000

฿ 94.82

YNS POLISHING TOOL 10 Piece(s) 5 Day(s) 80102030000

฿ 367.00

YNS POLISHING TOOL 10 Piece(s) 3 Day(s) 120102030000

฿ 117.78

YNS POLISHING TOOL 10 Piece(s) 5 Day(s) 320132020000

฿ 1,542.00

YNS POLISHING TOOL 1 Pack(s)

10 Pieces Per Package

22 Day(s) 80132020000

฿ 76.42

YNS POLISHING TOOL 10 Piece(s) 3 Day(s) 22041330000

฿ 817.00

YNS POLISHING TOOL 10 Piece(s) 3 Day(s) 22082030000

Loading...

  1. 1

Basic Information

Type Rubber Grindstone Shaft Diameter(mm) 3 Shape Cylinder
Shaft length(mm) 30