1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Buff Belt

YNS POLISHING TOOL

Buff Belt
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,803.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Napped type with a long life.
· For final wiping.

 
Part Number
BBE-100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,803.25

YNS POLISHING TOOL 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Tool Used Electrical and pneumatic hand tools (such as Belton) Width(mm) 100 Length(mm) 915
Base Materials Cloth With/without joints NA Maximum Engine Speed(m/min) 840