1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Magical Cross (Part Number)

YNS POLISHING TOOL

Magical Cross
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 179.18/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· An abrasive polishing cloth with fine particle abrasive and glazing wax impregnated.
· Small scratches and dirt on various materials can be removed to revive the gloss.
· For removing small scratches and for glazing.
· For dirt removal and glazing.
· Cannot be cleaned with water. Even when it turns black, it continues to be effective.

 
Part Number
MGC-B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 179.18

YNS POLISHING TOOL 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Sheet Type Abrasive Cloth Usage Hand polish Width(mm) 125
Length(mm) 195 Color Blue Type Soft

Please check the type/dimensions/specifications of the part MGC-B in the Magical Cross series.